This application note introduces the Operational Amplifier Controller (OPAMP) module on SAM L21. The operational amplifiers can be software configured and combined to a number of different modes, as described in the datasheet. Before the OPAMP module is further investigated, a brief introduction to ideal operational amplifiers and the application example is presented.