IrDA Control Register
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IREI | |||||||
Access | R/W | ||||||
Reset | 0 |
IrDA Event Input Enable
This bit controls whether the IrDA event input is enabled or not. See IRCOM Mode of Operation for more information.
Value | Description |
---|---|
0 | IrDA Event input is enabled |
1 | IrDA Event input is disabled |