All tinyAVR® microcontrollers have a 3-byte signature code that identifies the device. The three bytes reside in a separate address space. For the device, the signature bytes are given in the following table.
Device Name | Signature Bytes Address | ||
---|---|---|---|
0x00 | 0x01 | 0x02 | |
ATtiny202 | 0x1E | 0x91 | 0x23 |
ATtiny204 | 0x1E | 0x91 | 0x22 |
ATtiny402 | 0x1E | 0x92 | 0x27 |
ATtiny404 | 0x1E | 0x92 | 0x26 |
ATtiny406 | 0x1E | 0x92 | 0x25 |