VLM Status
Name:
STATUS
Offset:
0x0B
Reset:
0x00
Access:
-
Bit
7
6
5
4
3
2
1
0
VLMS
Access
R
Reset
0
Bit 0 – VLMS: VLM Status
VLM Status
This bit is only valid when the BOD is enabled.
Value
Description
0
The voltage is above the VLM threshold level
1
The voltage is below the VLM threshold level