The main memories are SRAM data memory, EEPROM data memory, and Flash program memory. Also, the peripheral registers are located in the I/O memory space.
Table 1. Physical Properties of Flash MemoryProperty |
ATtiny202 |
ATtiny204 |
ATtiny402 |
ATtiny404 |
ATtiny406 |
Size |
2 KB |
2 KB |
4 KB |
4 KB |
4 KB |
Page size |
64B |
64B |
64B |
64B |
64B |
Number of pages |
32 |
32 |
64 |
64 |
64 |
Start address |
0x8000 |
0x8000 |
0x8000 |
0x8000 |
0x8000 |
Table 2. Physical Properties of SRAMProperty |
ATtiny202 |
ATtiny204 |
ATtiny402 |
ATtiny404 |
ATtiny406 |
Size |
128B |
128B |
256B |
256B |
256B |
Start address |
0x3F80 |
0x3F80 |
0x3F00 |
0x3F00 |
0x3F00 |
Table 3. Physical Properties of EEPROMProperty |
ATtiny202 |
ATtiny204 |
ATtiny402 |
ATtiny404 |
ATtiny406 |
Size |
64B |
64B |
128B |
128B |
128B |
Page size |
32B |
32B |
32B |
32B |
32B |
Number of pages |
2 |
2 |
4 |
4 |
4 |
Start address |
0x1400 |
0x1400 |
0x1400 |
0x1400 |
0x1400 |