OSC16 Error at 5V
Name:
OSC16ERR5V
Offset:
0x23
Reset:
[Oscillator frequency error value]
Access:
-
Bit
7
6
5
4
3
2
1
0
OSC16ERR5V[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 7:0 – OSC16ERR5V[7:0]: OSC16 Error at 5V
OSC16 Error at 5V
These registers contain the signed oscillator frequency error value relative to the nominal oscillator frequency when running at an internal 16 MHz at 5V, as measured during production.