OSC20 Error at 3V
Name:
OSC20ERR3V
Offset:
0x24
Reset:
[Oscillator frequency error value]
Access:
-
Bit
7
6
5
4
3
2
1
0
OSC20ERR3V[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 7:0 – OSC20ERR3V[7:0]: OSC20 Error at 3V
OSC20 Error at 3V
These registers contain the signed oscillator frequency error value relative to the nominal oscillator frequency when running at an internal 20 MHz at 3V, as measured during production.