16/20 MHz Oscillator Calibration B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOCK | TEMPCAL20M[3:0] | ||||||
AccessR | R/W | R/W | R/W | R/W | |||
Resetx | x | x | x | x |
Oscillator Calibration Locked by Fuse
At Reset, the value is loaded from the OSCLOCK bit in the Oscillator Configuration (FUSE.OSCCFG) fuse.
Oscillator Temperature Coefficient Calibration
This bit field tunes the slope of the temperature compensation.
At Reset, the factory-calibrated values are loaded based on the FREQSEL bits in FUSE.OSCCFG.