Features
- System for Direct
Peripheral-to-Peripheral Signaling
- Peripherals Can Directly Produce, Use
and React to Peripheral Events
- Short Response Time
- Up to Two Parallel Asynchronous Event Channels
Available
- Up to One Parallel Synchronous Event Channels
Available
- Channels Can Be Configured to Have One
Triggering Peripheral Action and Multiple Peripheral Users
- Peripherals Can Directly Trigger and
React to Events from Other Peripherals
- Events Can Be Sent and/or Received by
Most Peripherals, and by Software
- Works in Active Mode and Standby Sleep
Mode