Power Consumption

The values are measured power consumption under the following conditions, except where otherwise noted:
Table 1. Power Consumption in Active and Idle Mode
Mode Description Condition Typ. Max. Unit
Active Active power consumption CLK_CPU = 20 MHz (OSC20M) VDD = 5V 9.0 - mA
CLK_CPU = 10 MHz (OSC20M div2) VDD = 5V 4.8 - mA
VDD = 3V 2.7 - mA
CLK_CPU = 5 MHz (OSC20M div4) VDD = 5V 2.8 - mA
VDD = 3V 1.6 - mA
VDD = 2V 1.0 - mA
CLK_CPU = 32.768 kHz (OSCULP32K) VDD = 5V 18 - µA
VDD = 3V 10 - µA
VDD = 2V 7 - µA
Idle Idle power consumption CLK_CPU = 20 MHz (OSC20M) VDD = 5V 2.8 6.3(1) mA
CLK_CPU = 10 MHz (OSC20M div2) VDD = 5V 1.7 3.1(1) mA
VDD = 3V 0.9 1.9(1) mA
CLK_CPU = 5 MHz (OSC20M div4) VDD = 5V 1.2 2.0(1) mA
VDD = 3V 0.6 1.2 mA
VDD = 2V 0.4 - mA
CLK_CPU = 32.768 kHz (OSCULP32K) VDD = 5V 8.0 20(1) µA
VDD = 3V 4.0 15(1) µA
VDD = 2V 1.7 - µA
Note:
  1. 1.These values are based on characterization and not covered by production test limits.
Table 2. Power Consumption in Power-Down, Standby and Reset Mode
Mode Description Condition Typ. 25°C Max. 25°C Max. 85°C(1) Max. 125°C Unit
Standby Standby power consumption RTC running at 1.024 kHz from internal OSCULP32K VDD = 3V 0.7 3.0 6.0 8.0 µA
Power Down/Standby Power down/Standby power consumption are the same when all peripherals are stopped All peripherals stopped VDD = 3V 0.1 2.0 5.0 7.0 µA
Reset Reset power consumption Reset line pulled down VDD = 3V 100 - - - µA
Note:
  1. 1.These values are based on characterization and not covered by production test limits.