Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VDD | Supply voltage | 1.8 | - | 5.5 | V | |
VREF | Reference voltage | REFSEL = Internal reference | 0.55 | - | VDD - 0.4 | V |
REFSEL = VDD | 1.8 | - | 5.5 | |||
CIN | Input capacitance | SAMPCAP = 5 pF | - | 5 | - | pF |
SAMPCAP = 10 pF | - | 10 | - | |||
RIN | Input resistance | - | 14 | - | kΩ | |
VIN | Input voltage range | 0 | - | VREF | V | |
IBAND | Input bandwidth | 1.1V ≤ VREF | - | - | 57.5 | kHz |
Symbol | Description | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
fADC | Sample rate | 1.1V ≤ VREF | 15 | - | 115 | ksps |
1.1V ≤ VREF (8-bit resolution) | 15 | - | 150 | |||
VREF = 0.55V (10 bits) | 7.5 | - | 20 | |||
CLKADC | Clock frequency | VREF = 0.55V (10 bits) | 100 | - | 260 | kHz |
1.1V ≤ VREF (10 bits) | 200 | - | 1500 | |||
1.1V ≤ VREF (8-bit resolution) | 200 | - | 2000(1) | |||
Ts | Sampling time | 2 | 2 | 33 | CLKADC cycles | |
TCONV | Conversion time (latency) | Sampling time = 2 CLKADC | 8.7 | - | 50 | µs |
TSTART | Start-up time | Internal VREF | - | 22 | - | µs |
Symbol | Description | Conditions | Min. | Typ. | Max. | Unit | |
---|---|---|---|---|---|---|---|
RES | Resolution | - | 10 | - | bit | ||
INL | Integral nonlinearity | REFSEL = INTERNAL VREF = 0.55V | fADC = 7.7 ksps | - | 1.0 | - | LSb |
REFSEL = INTERNAL or VDD | fADC = 15 ksps | - | 1.0 | - | |||
REFSEL = INTERNAL or VDD 1.1V ≤ VREF | fADC = 77 ksps | - | 1.0 | - | |||
fADC = 115 ksps | - | 1.2 | - | ||||
DNL(1) | Differential nonlinearity | REFSEL = INTERNAL VREF = 0.55V | fADC = 7.7 ksps | - | 0.6 | - | LSb |
REFSEL = INTERNAL or VDD | fADC = 15 ksps | - | 0.4 | - | |||
REFSEL = INTERNAL or VDD 1.1V ≤ VREF | fADC = 77 ksps | - | 0.4 | - | |||
REFSEL = INTERNAL 1.1V ≤ VREF | fADC = 115 ksps | - | 0.6 | - | |||
REFSEL = VDD 1.1V ≤ VREF | fADC = 115 ksps | - | 0.6 | - | |||
EABS | Absolute accuracy | REFSEL = INTERNAL VREF = 1.1V | T = [0, 105]°C VDD = [1.8V, 3.6V] | - | 3 | - | LSb |
VDD = [1.8V, 3.6V] | - | 3 | - | ||||
REFSEL = VDD | - | 2 | - | ||||
REFSEL = INTERNAL | - | 3 | - | ||||
EGAIN | Gain error | REFSEL = INTERNAL VREF = 1.1V | T = [0, 105]°C VDD = [1.8V, 3.6V] | - | 5 | - | LSb |
VDD = [1.8V, 3.6V] | - | 5 | - | ||||
REFSEL = VDD | - | 2 | - | ||||
REFSEL = INTERNAL | - | 5 | - | ||||
EOFF | Offset error | - | -0.5 | - | LSb |