Features
Programmable Voltage Reference Sources:
One for each ADC peripheral
One for each AC peripheral
Each Reference Source Supports Five Different Voltages:
0.55V
1.1V
1.5V
2.5V
4.3V
Parent topic:
VREF - Voltage Reference