Wake-up time from sleep mode is measured from the edge of the wake-up signal to the first instruction executed.
Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
twakeup | Start-up time from any Reset release | - | 200 | - | µs | |
Wake-up from Idle sleep mode |
OSC20M @ 20 MHz |
- | 1 | - | ||
OSC20M @ 10 MHz |
- | 2 | - | |||
OSC20M @ 5 MHz |
- | 4 | - | |||
Wake-up from Standby and Power-Down sleep mode | - | 10 | - |