IRCOM Receiver Pulse Length Control Register
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RXPL[6:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Receiver Pulse Length
Value | Description |
---|---|
0x00 | Filtering disabled |
0x01- 0x7F | Filtering enabled. The value of RXPL+1 represents the number of samples required for a received pulse to be accepted. |