When the CRC is operating in Priority mode, the CRC peripheral has priority access to the Flash and will stall the CPU until completed.
In Priority mode the CRC fetches a new word (16-bit) on every third main clock cycle, or when the CRC peripheral is configured to do a scan from start-up.