Interrupt Control

Name:
INTCTRL
Offset:
0x02
Reset:
0x00
Access:
-
Bit76543210
RXCIETXCIEDREIESSIEIE
AccessR/WR/WR/WR/WR/W
Reset00000

Bit 7 – RXCIE: Receive Complete Interrupt Enable

Receive Complete Interrupt Enable

In Buffer mode, this bit enables the Receive Complete interrupt. The enabled interrupt will be triggered when the RXCIF in the SPIn.INTFLAGS register is set. In the Non-Buffer mode, this bit is ‘0’.

Bit 6 – TXCIE: Transfer Complete Interrupt Enable

Transfer Complete Interrupt Enable

In Buffer mode, this bit enables the Transfer Complete interrupt. The enabled interrupt will be triggered when the TXCIF in the SPIn.INTFLAGS register is set. In the Non-Buffer mode, this bit is ‘0’.

Bit 5 – DREIE: Data Register Empty Interrupt Enable

Data Register Empty Interrupt Enable

In Buffer mode, this bit enables the Data Register Empty interrupt. The enabled interrupt will be triggered when the DREIF in the SPIn.INTFLAGS register is set. In the Non-Buffer mode, this bit is ‘0’.

Bit 4 – SSIE: Client Select Trigger Interrupt Enable

Client Select Trigger Interrupt Enable

In Buffer mode, this bit enables the Client Select interrupt. The enabled interrupt will be triggered when the SSIF in the SPIn.INTFLAGS register is set. In the Non-Buffer mode, this bit is ‘0’.

Bit 0 – IE: Interrupt Enable

Interrupt Enable

This bit enables the SPI interrupt when the SPI is not in Buffer mode. The enabled interrupt will be triggered when RXCIF/IF is set in the SPIn.INTFLAGS register.