LUT n Control B
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INSEL1[3:0] | INSEL0[3:0] | ||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
LUT n Input 1 Source Selection
This bit field selects the source for input 1 of LUT n.
Value | Name | Description |
---|---|---|
0x0 |
MASK | Masked input |
0x1 |
FEEDBACK | Feedback input |
0x2 |
LINK | Linked other LUT as input source |
0x3 |
EVENT0 | Event input source 0 |
0x4 |
EVENT1 | Event input source 1 |
0x5 |
IO | I/O-pin LUTn-IN1 input source |
0x6 |
AC0 | AC0 OUT input source |
0x7 |
TCB0 | TCB0 WO input source |
0x8 |
TCA0 | TCA0 WO1 input source |
0x9 |
- | Reserved |
0xA |
USART0 | USART0 TXD input source |
0xB |
SPI0 | SPI0 MOSI input source |
Other |
- | Reserved |
LUT n Input 0 Source Selection
This bit field selects the source for input 0 of LUT n.
Value | Name | Description |
---|---|---|
0x0 |
MASK | Masked input |
0x1 |
FEEDBACK | Feedback input |
0x2 |
LINK | Linked other LUT as input source |
0x3 |
EVENT0 | Event input source 0 |
0x4 |
EVENT1 | Event input source 1 |
0x5 |
IO | I/O-pin LUTn-IN0 input source |
0x6 |
AC0 | AC0 OUT input source |
0x7 |
TCB0 | TCB0 WO input source |
0x8 |
TCA0 | TCA0 WO0 input source |
0x9 |
- | Reserved |
0xA |
USART0 | USART0 XCK input source |
0xB |
SPI0 | SPI0 SCK input source |
Other |
- | Reserved |