Device Revision ID Register
This register is read-only and displays the device revision ID.
Name:
REVID
Offset:
0x01
Reset:
[revision ID]
Access:
-
Bit
7
6
5
4
3
2
1
0
REVID[7:0]
Access
R
R
R
R
R
R
R
R
Reset
Bits 7:0 – REVID[7:0]: Revision ID
Revision ID
This bit field contains the device revision.
0x00
= A,
0x01
= B, and so on.