OSC20 Error at 5V
Name:
OSC20ERR5V
Offset:
0x25
Reset:
[Oscillator frequency error value]
Access:
-
Bit
7
6
5
4
3
2
1
0
OSC20ERR5V[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 7:0 – OSC20ERR5V[7:0]: OSC20 Error at 5V
OSC20 Error at 5V
These registers contain the signed oscillator frequency error value relative to the nominal oscillator frequency when running at an internal 20 MHz at 5V, as measured during production.