Calibration
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DUTYCYC | |||||||
Access | R/W | ||||||
Reset | 1 |
Duty Cycle
This bit determines the duty cycle of the ADC clock.
ADCclk > 1.5 MHz requires a minimum operating voltage of 2.7V.
Value | Description |
---|---|
0 | 50% Duty Cycle must be used if ADCclk > 1.5 MHz |
1 | 25% Duty Cycle (high 25% and low 75%) must be used for ADCclk ≤ 1.5 MHz |