Synchronous User Channel n Input Selection
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SYNCUSER[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Synchronous User Channel Selection
SYNCUSERn | User Multiplexer | Description |
---|---|---|
0 | TCA0 | Timer/Counter A 0 |
1 | USART0 | USART 0 |
Value | Name |
---|---|
0x0 |
OFF |
0x1 |
SYNCCH0 |