Control C - Split Mode
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HCMP2OV | HCMP1OV | HCMP0OV | LCMP2OV | LCMP1OV | LCMP0OV | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
High byte Compare 2 Output Value
See HCMP0OV.
High byte Compare 1 Output Value
See HCMP0OV.
High byte Compare 0 Output Value
The HCMPnOV bit allows direct access to the output compare value of the waveform generator when the timer/counter is not enabled. This is used to set or clear the WO[n+3] output value when the timer/counter is not running.
Low byte Compare 2 Output Value
See LCMP0OV.
Low byte Compare 1 Output Value
See LCMP0OV.
Low byte Compare 0 Output Value
The LCMPnOV bit allows direct access to the output compare value of the waveform generator when the timer/counter is not enabled. This is used to set or clear the WOn output value when the timer/counter is not running.