Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RUNSTBY | RESSEL | FREERUN | ENABLE | ||||
AccessR/W | R/W | R/W | R/W | ||||
Reset0 | 0 | 0 | 0 |
Run in Standby
This bit determines whether the ADC needs to run when the chip is in Standby sleep mode.
Resolution Selection
This bit selects the ADC resolution.
Value | Description |
---|---|
0 | Full 10-bit resolution. The 10-bit ADC results are accumulated or stored in the ADC Result (ADCn.RES) register. |
1 | 8-bit resolution. The conversion results are truncated to eight bits (MSbs) before they are accumulated or stored in the ADC Result (ADCn.RES) register. The two Least Significant bits (LSbs) are discarded. |
Free-Running
Writing a ‘1
’ to this bit will enable the Free-Running mode for
the data acquisition. The first conversion is started by writing the STCONV bit
in the ADCn.COMMAND high. In the Free-Running mode, a new conversion cycle is
started immediately after or as soon as the previous conversion cycle has been
completed. This is signaled by the RESRDY flag in the ADCn.INTFLAGS
register.
ADC Enable
Value | Description |
---|---|
0 | ADC is disabled |
1 | ADC is enabled |