Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | CLKSEL[2:0] | ENABLE | ||||||
0x01 | CTRLB | 7:0 | HCMP2EN | HCMP1EN | HCMP0EN | LCMP2EN | LCMP1EN | LCMP0EN | ||
0x02 | CTRLC | 7:0 | HCMP2OV | HCMP1OV | HCMP0OV | LCMP2OV | LCMP1OV | LCMP0OV | ||
0x03 | CTRLD | 7:0 | SPLITM | |||||||
0x04 | CTRLECLR | 7:0 | CMD[1:0] | CMDEN[1:0] | ||||||
0x05 | CTRLESET | 7:0 | CMD[1:0] | CMDEN[1:0] | ||||||
0x06 ... 0x09 |
Reserved | |||||||||
0x0A | INTCTRL | 7:0 | LCMP2 | LCMP1 | LCMP0 | HUNF | LUNF | |||
0x0B | INTFLAGS | 7:0 | LCMP2 | LCMP1 | LCMP0 | HUNF | LUNF | |||
0x0C ... 0x0D |
Reserved | |||||||||
0x0E | DBGCTRL | 7:0 | DBGRUN | |||||||
0x0F ... 0x1F |
Reserved | |||||||||
0x20 | LCNT | 7:0 | LCNT[7:0] | |||||||
0x21 | HCNT | 7:0 | HCNT[7:0] | |||||||
0x22 ... 0x25 |
Reserved | |||||||||
0x26 | LPER | 7:0 | LPER[7:0] | |||||||
0x27 | HPER | 7:0 | HPER[7:0] | |||||||
0x28 | LCMP0 | 7:0 | LCMP[7:0] | |||||||
0x29 | HCMP0 | 7:0 | HCMP[7:0] | |||||||
0x2A | LCMP1 | 7:0 | LCMP[7:0] | |||||||
0x2B | HCMP1 | 7:0 | HCMP[7:0] | |||||||
0x2C | LCMP2 | 7:0 | LCMP[7:0] | |||||||
0x2D | HCMP2 | 7:0 | HCMP[7:0] |