Features
- 50 ns Response
Time for Supply Voltage Above 2.7V
- Zero-Cross
Detection
- Selectable Hysteresis:
- Analog Comparator Output Available on
Pin
- Comparator Output Inversion
Available
- Flexible Input Selection:
- Up to two positive pins
- Up to two negative pins
- Internal reference voltage
- Interrupt Generation On:
- Rising edge
- Falling edge
- Both edges
- Event
Generation: