Debug Control

Name:
DBGCTRL
Offset:
0x02
Reset:
0x00
Access:
-
Bit76543210
DBGRUN
AccessR/W
Reset0

Bit 0 – DBGRUN: Debug Run

Debug Run

Refer to the Debug Operation section for details.

ValueDescription
0 The TWI is halted in Break Debug mode and ignores events
1 The TWI will continue to run in Break Debug mode when the CPU is halted