High Byte Timer Counter Register - Split Mode

The TCAn.HCNT register contains the counter value for the high byte timer. CPU and UPDI write access has priority over count, clear or reload of the counter.

Name:
HCNT
Offset:
0x21
Reset:
0x00
Access:
-
Bit76543210
HCNT[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – HCNT[7:0]: Counter Value for High Byte Timer

Counter Value for High Byte Timer

This bit field defines the counter value in high byte timer.