Main Clock Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EXTS | OSC32KS | OSC20MS | SOSC | ||||
AccessR | R | R | R | ||||
Reset0 | 0 | 0 | 0 |
External Clock Status
Value | Description |
---|---|
0 | EXTCLK has not started |
1 | EXTCLK has started |
OSCULP32K Status
0
’. Value | Description |
---|---|
0 | OSCULP32K is not stable |
1 | OSCULP32K is stable |
OSC20M Status
0
’. Value | Description |
---|---|
0 | OSC20M is not stable |
1 | OSC20M is stable |
Main Clock Oscillator Changing
Value | Description |
---|---|
0 | The clock source for CLK_MAIN is not undergoing a switch |
1 | The clock source for CLK_MAIN is undergoing a switch and will change as soon as the new source is stable |