Features
- Glue Logic
for General Purpose PCB Design
- Two
Programmable Look-Up Tables
(LUTs)
- Combinatorial Logic Functions: Any Logic Expression Which Is a Function of up to
Three Inputs
- Sequencer
Logic Functions:
- Gated D flip-flop
- JK flip-flop
- Gated D latch
- RS latch
- Flexible
LUT Input Selection:
- I/Os
- Events
- Subsequent LUT output
- Internal peripherals such as:
- Analog
comparator
- Timers/counters
- USART
- SPI
- Clocked by a System Clock or Other
Peripherals
- Output Can
Be Connected to I/O Pins or an Event System
- Optional
Synchronizer, Filter, or Edge Detector Available on Each LUT Output