Follow these steps to initialize the client:
1
’ to the
Enable TWI Client (ENABLE) bit in the Client Control A (TWIn.SCTRLA) register to
enable the TWI client.The client device will now wait for a host device to issue a Start condition and the matching client address.