Status Register
The Status Register contains information about the result of the most recently executed arithmetic or logic instructions. For details about the bits in this register and how they are influenced by different instructions, see the Instruction Set Summary section.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
I | T | H | S | V | N | Z | C |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Global Interrupt Enable Bit
Writing a ‘1
’ to this bit enables interrupts on the
device.
Writing a ‘0
’ to this bit disables interrupts on
the device, independent of the individual interrupt enable settings of the
peripherals.
This bit is not cleared by hardware while entering an Interrupt Service Routine
(ISR) or set when the RETI
instruction is executed.
This bit can be set and cleared by software with the
SEI
and CLI
instructions.
Changing the I bit through the I/O register results in a one-cycle Wait state on the access.
Transfer Bit
The bit copy instructions, Bit Load (BLD
) and Bit
Store (BST
), use the T bit as source or destination for the
operated bit.
Half Carry Flag
This flag is set when there is a half carry in arithmetic operations that support this, and is cleared otherwise. Half carry is useful in BCD arithmetic.
Sign Flag
This flag is always an Exclusive Or (XOR) between the Negative flag (N) and the Two’s Complement Overflow flag (V).
Two’s Complement Overflow Flag
This flag is set when there is an overflow in arithmetic operations that support this, and is cleared otherwise.
Negative Flag
This flag is set when there is a negative result in an arithmetic or logic operation, and is cleared otherwise.
Zero Flag
This flag is set when there is a zero result in an arithmetic or logic operation, and is cleared otherwise.
Carry Flag
This flag is set when there is a carry in an arithmetic or logic operation, and is cleared otherwise.