Synchronous Channel n Generator Selection
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SYNCCH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Synchronous Channel Generator Selection
Value | SYNCCH0 |
---|---|
0x00 |
OFF |
0x01 |
TCB0 |
0x02 |
TCA0_OVF_LUNF |
0x03 |
TCA0_HUNF |
0x04 |
TCA0_CMP0 |
0x05 |
TCA0_CMP1 |
0x06 |
TCA0_CMP2 |
0x07 |
PORTC0 |
0x08 |
PORTC1 |
0x09 |
PORTC2 |
0x0A |
PORTC3 |
0x0B |
PORTC4 |
0x0C |
PORTC5 |
0x0D |
PORTA0 |
0x0E |
PORTA1 |
0x0F |
PORTA2 |
0x10 |
PORTA3 |
0x11 |
PORTA4 |
0x12 |
PORTA5 |
0x13 |
PORTA6 |
0x14 |
PORTA7 |
Other |
Reserved |