Control B

Name:
CTRLB
Offset:
0x01
Reset:
Loaded from fuse
Access:
-
Bit76543210
LVL[2:0]
AccessRRRRRRRR
Reset00000xxx

Bits 2:0 – LVL[2:0]: BOD Level

BOD Level

This bit field controls the BOD threshold level.

The Reset value is loaded from the BOD Level (LVL) bits in the BOD Configuration Fuse (FUSE.BODCFG).

Notes:
  • Refer to the BOD and POR Characteristics in Electrical Characteristics for further details
  • Values in the description are typical values
ValueNameDescription
0x0 BODLEVEL0 1.8V
0x2 BODLEVEL2 2.6V
0x7 BODLEVEL7 4.2V