The I/O pins AINNn and AINPn are all analog inputs to the AC.
For correct operation, the pins must be configured in the port and port multiplexing peripherals.
It is recommended to disable the GPIO input when using the AC.