Interrupt Control

Name:
INTCTRL
Offset:
0x0A
Reset:
0x00
Access:
-
Bit76543210
WCMPRESRDY
AccessR/WR/W
Reset00

Bit 1 – WCMP: Window Comparator Interrupt Enable

Window Comparator Interrupt Enable

Writing a ‘1’ to this bit enables the window comparator interrupt.

Bit 0 – RESRDY: Result Ready Interrupt Enable

Result Ready Interrupt Enable

Writing a ‘1’ to this bit enables the result ready interrupt.