Asynchronous Channel n Generator Selection
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ASYNCCH[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Asynchronous Channel Generator Selection
Value | ASYNCCH0 | ASYNCCH1 |
---|---|---|
0x00 |
OFF | OFF |
0x01 |
CCL_LUT0 | CCL_LUT0 |
0x02 |
CCL_LUT1 | CCL_LUT1 |
0x03 |
AC0_OUT | AC0_OUT |
0x04 |
Reserved | Reserved |
0x05 |
Reserved | Reserved |
0x06 |
Reserved | Reserved |
0x07 |
Reserved | Reserved |
0x08 |
RTC_OVF | RTC_OVF |
0x09 |
RTC_CMP | RTC_CMP |
0x0A |
PORTA0 | PORTB0 |
0x0B |
PORTA1 | PORTB1 |
0x0C |
PORTA2 | PORTB2 |
0x0D |
PORTA3 | PORTB3 |
0x0E |
PORTA4 | PORTB4 |
0x0F |
PORTA5 | PORTB5 |
0x10 |
PORTA6 | PORTB6 |
0x11 |
PORTA7 | PORTB7 |
0x12 |
UPDI | Reserved |
Other |
Reserved | Reserved |