OSC16 Error at 3V
Name:
OSC16ERR3V
Offset:
0x22
Reset:
[Oscillator frequency error value]
Access:
-
Bit
7
6
5
4
3
2
1
0
OSC16ERR3V[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 7:0 – OSC16ERR3V[7:0]: OSC16 Error at 3V
OSC16 Error at 3V
These registers contain the signed oscillator frequency error value relative to the nominal oscillator frequency when running at an internal 16 MHz at 3V, as measured during production.