To configure the CLK_RTC, follow these steps:
- 1.Configure the desired oscillator to
operate as required, in the Clock Controller (CLKCTRL) peripheral.
- 2.Write the Clock Select (CLKSEL) bit
field in the Clock Selection (RTC.CLKSEL) register accordingly.
The CLK_RTC clock configuration is used by both RTC and PIT functionality.