Features
- All Clocks and Clock Sources are
Automatically Enabled when Requested by Peripherals
- Internal Oscillators:
- 16/20 MHz Oscillator (OSC20M)
- 32.768 kHz Ultra Low-Power
Oscillator (OSCULP32K)
- External Clock Options:
- Main Clock Features:
- Safe run-time switching
- Prescaler with 1x to 64x division
in 12 different settings