Oscillator Configuration
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OSCLOCK | FREQSEL[1:0] | ||||||
AccessR | R | R | |||||
Reset0 | 1 | 0 |
Oscillator Lock
Value | Description |
---|---|
0 | Calibration registers of the OSC20M oscillator are accessible |
1 | Calibration registers of the OSC20M oscillator are locked |
Frequency Select
Value | Description |
---|---|
0x1 | Run at 16 MHz with corresponding factory calibration |
0x2 | Run at 20 MHz with corresponding factory calibration |
Other | Reserved |