VLM Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VLMLVL[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
VLM Level
These bits select the VLM threshold relative to the BOD threshold (LVL in BOD.CTRLB).
Value | Description |
---|---|
0x0 | VLM threshold 5% above BOD threshold |
0x1 | VLM threshold 15% above BOD threshold |
0x2 | VLM threshold 25% above BOD threshold |
other | Reserved |