The ATtiny202/204/402/404/406 has 64/128 bytes of EEPROM data memory. See also section Memory Map. The EEPROM memory supports single-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).