MUX Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
INVERT | MUXPOS[1:0] | MUXNEG[1:0] | |||||
AccessR/W | R/W | R/W | R/W | R/W | |||
Reset0 | 0 | 0 | 0 | 0 |
Invert AC Output
1
’ to this bit enables inversion of the output of the AC. This
effectively inverts the input to all the peripherals connected to the signal and
affects the internal status signals.Positive Input MUX Selection
Value | Name | Description |
---|---|---|
0x0 |
AINP0 | Positive Pin 0 |
0x1 |
AINP1 | Positive Pin 1 |
Other |
- | Reserved |
Negative Input MUX Selection
Value | Name | Description |
---|---|---|
0x0 |
AINN0 | Negative Pin 0 |
0x1 |
AINN1 | Negative Pin 1 |
0x2 |
VREF | Voltage Reference |
0x3 |
- | Reserved |