Interrupt Vector with Priority Level 1

Name:
LVL1VEC
Offset:
0x03
Reset:
0x00
Access:
-
Bit76543210
LVL1VEC[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – LVL1VEC[7:0]: Interrupt Vector with Priority Level 1

Interrupt Vector with Priority Level 1

This bit field contains the number of the single vector with increased priority level 1 (LVL1). If this bit field has the value 0x00, no vector has LVL1. Consequently, the LVL1 interrupt is disabled.