Control A
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LUT1 | LUT0 | EVOUT2 | EVOUT1 | EVOUT0 | |||
Access | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 |
CCL LUT 1 Output
Write this bit to '1
' to select the alternative pin
location for CCL LUT 1.
CCL LUT 0 Output
Write this bit to '1
' to select the alternative pin
location for CCL LUT 0.
Event Output 2
Write this bit to '1
' to enable event output 2.
Event Output 1
Write this bit to '1
' to enable event output 1.
Event Output 0
Write this bit to '1
' to enable event output 0.