Symbol | Description | Condition | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VHVRST | Ensured detection for a high-voltage Reset | 11.5 | - | 12.5 | V | |
VRST_VIH | Input high-voltage for RESET | 0.8 × VDD | - | VDD + 0.2 | ||
VRST_VIL | Input low-voltage for RESET | -0.2 | - | 0.2 × VDD | ||
tRST | Minimum pulse-width on the RESET pin | - | - | 2.5 | µs | |
RRST | RESET pull-up resistor | VReset = 0V | 20 | - | 60 | kΩ |