High Byte Compare Register n - Split Mode

The TCAn.HCMPn register represents the compare value of Compare Channel n for the high byte timer. This register is continuously compared to the counter value of the high byte timer, TCAn.HCNT. Normally, the outputs from the comparators are then used to generate waveforms.

Name:
HCMPn
Offset:
0x29 + n*0x02 [n=0..2]
Reset:
0x00
Access:
-
Bit76543210
HCMP[7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – HCMP[7:0]: Compare Value of Channel n

Compare Value of Channel n

This bit field holds the compare value of channel n that is compared to TCAn.HCNT.