Control E

Name:
CTRLE
Offset:
0x4
Reset:
0x00
Access:
-
Bit76543210
WINCM[2:0]
AccessR/WR/WR/W
Reset000

Bits 2:0 – WINCM[2:0]: Window Comparator Mode

Window Comparator Mode

This bit field enables and defines when the interrupt flag is set in Window Comparator mode. RESULT is the 16-bit accumulator result. WINLT and WINHT are 16-bit lower threshold value and 16-bit higher threshold value, respectively.

ValueNameDescription
0x0 NONE No Window Comparison (default)
0x1 BELOW RESULT < WINLT
0x2 ABOVE RESULT > WINHT
0x3 INSIDE WINLT < RESULT < WINHT
0x4 OUTSIDE RESULT < WINLT or RESULT > WINHT
Other - Reserved