Note: For the latest information on available
ordering codes, refer to the
ATtiny202/204/402/404/406 Silicon Errata and
Data Sheet Clarification (www.microchip.com/DS80000956) found on the
product page.
Ordering Code(1) |
Flash/SRAM |
Pin Count |
Max. CPU Speed |
Supply Voltage |
Package Type(2,3) |
Temperature Range |
ATtiny202-SSNR |
2 KB/128B |
8 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny202-SSN |
2 KB/128B |
8 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny202-SSFR |
2 KB/128B |
8 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny202-SSF |
2 KB/128B |
8 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny204-SSNR |
2 KB/128B |
14 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny204-SSN |
2 KB/128B |
14 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny204-SSFR |
2 KB/128B |
14 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny204-SSF |
2 KB/128B |
14 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny402-SSNR |
4 KB/256B |
8 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny402-SSN |
4 KB/256B |
8 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny402-SSFR |
4 KB/256B |
8 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny402-SSF |
4 KB/256B |
8 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny404-SSNR |
4 KB/256B |
14 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny404-SSN |
4 KB/256B |
14 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny404-SSFR |
4 KB/256B |
14 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny404-SSF |
4 KB/256B |
14 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny406-MNR |
4 KB/256B |
20 |
20 MHz |
1.8V to 5.5V |
VQFN |
-40°C to +105°C |
ATtiny406-MN |
4 KB/256B |
20 |
20 MHz |
1.8V to 5.5V |
VQFN |
-40°C to +105°C |
ATtiny406-MFR |
4 KB/256B |
20 |
16 MHz |
2.7V to 5.5V |
VQFN |
-40°C to +125°C |
ATtiny406-MF |
4 KB/256B |
20 |
16 MHz |
2.7V to 5.5V |
VQFN |
-40°C to +125°C |
ATtiny406-SNR |
4 KB/256B |
20 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny406-SN |
4 KB/256B |
20 |
20 MHz |
1.8V to 5.5V |
SOIC |
-40°C to +105°C |
ATtiny406-SFR |
4 KB/256B |
20 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
ATtiny406-SF |
4 KB/256B |
20 |
16 MHz |
2.7V to 5.5V |
SOIC |
-40°C to +125°C |
Notes:
- 1.Pb-free packaging complies with
the European Directive for Restriction of Hazardous Substances (RoHS directive).
It is also Halide free and fully Green.
- 2.Available in Tape & Reel,
Tube or Tray packing media.
- 3.Package outline drawings can be
found in section Package Drawings.