Control C

Name:
CTRLC
Offset:
0x02
Reset:
0x00
Access:
-
Bit76543210
TCA03TCA02TCA01TCA00
AccessR/WR/WR/WR/W
Reset0000

Bit 3 – TCA03: TCA0 Waveform Output 3

TCA0 Waveform Output 3

Write this bit to '1' to select the alternative output pin for TCA0 waveform output 3 in Split mode.

Not applicable when TCA is in Normal mode.

Bit 2 – TCA02: TCA0 Waveform Output 2

TCA0 Waveform Output 2

Write this bit to '1' to select the alternative output pin for TCA0 waveform output 2.

In Split Mode, this bit controls output from low byte compare channel 2.

Bit 1 – TCA01: TCA0 Waveform Output 1

TCA0 Waveform Output 1

Write this bit to '1' to select the alternative output pin for TCA0 waveform output 1.

In Split mode, this bit controls output from low byte compare channel 1.

Bit 0 – TCA00: TCA0 Waveform Output 0

TCA0 Waveform Output 0

Write this bit to '1' to select the alternative output pin for TCA0 waveform output 0.

In Split mode, this bit controls output from low byte compare channel 0.